Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Ball valves

Whether neutral, aggressive or mechanically pure media - ball valves impress with their versatility - even under extreme conditions. Thanks to the drilled-through ball as a shut-off element, they enable the safe shut-off of liquid and gaseous media at high operating pressures. Only crystallising media should be handled with care, as this can impair the function.
Three versions of GEMÜ ball valves for different applications.

Key features

  • High flow rates: Enable efficient processes and reduce energy losses
  • Fast switching changes: Increase process speed and flexibility
  • High operating pressures: Ensure safety and reliability in demanding applications
  • High temperatures: Extend the range of use for industrial applications with thermal loads
  • Typical operation media: Liquids such as water, glycol or cooling lubricants, Gases such as air or compressed air

Product series

  • Stainless steel ball valve with weld ends and mounting plate – ideal for the chemical, pharmaceutical, and food industries.
  • Stainless steel ball valve with female thread connection and mounting plate – ideal for the chemical, pharmaceutical, and food industries.
  • Compact stainless steel ball valve with flange connection and mounting plate – ideal for the chemical, pharmaceutical, and food industries.
  • Stainless steel ball valve with flange connection and mounting plate – ideal for the chemical, pharmaceutical, and food industries.
  • Three-way ball valve made of stainless steel with female thread connection and mounting plate – ideal for the chemical, pharmaceutical, and food industries.
  • Electrically operated stainless steel ball valve with welded ends and status indicator – ideal for the chemical, pharmaceutical, and food industries.
  • Electrically operated compact stainless steel ball valve with flange connection and status indicator – ideal for the chemical, pharmaceutical, and food industries.
  • Electrically operated stainless steel ball valve with welded ends and status indicator – ideal for the chemical, pharmaceutical, and food industries.